Additional assortments
New, smart system solution
You surely know about the challenges to precisely align suspensions or achieve the intended slope at great heights, in confined spaces or in adverse weather conditions. With our new, one-piece system solution DUCTEC®, you can easily realise a precise, adjusted height compensation quickly and easily without the use of tools. It can simply be integrated into thread systems and is suited for heavy suspension weights.
Plus Factors
With the use of DUCTEC®, you gain considerable time in height and length adjustment and save costs during the entire assembly process.
The pipes to be suspended can already be provided with DUCTEC® during the preparation process. This simplifies and shortens the subsequent ceiling installation.
DUCTEC® is easily integrable into common thread systems.
In addition, a suspension system upgraded with DUCTEC® can support pipes and ducts weighing up to 100 kg. You are always on the safe side, as the breaking load is 300 kg.
Method and principle
DUCTEC® essentially consists of a base element with integrated functional elements at the ends that enable the fixed length adjustment of threaded components.
At the lower end, there is a screw with a thread protruding from the base element, which is firmly connected to the tube but is rotatable. This function is made possible by an internal spring.
There is an internal thread at the top end of the base element to support a threaded rod or hanger bolt.
The DUCTEC® is quick and easy to install: The lower end is screwed to a pipe clamp, bracket or other holders using a hexagon wrench. The hexagon wrench can be pushed through the sleeve from above up to the screw head.
The upper internal thread is then joint to the threaded rod, which is installed and fixed in the ceiling, by turning the DUCTEC®.
It is then possible to adjust the entire construction by hand by turning the DUCTEC® up to 50 mm. No special tools are required. The assembly process must be completed by countering.
Video
Information and more
Interested in DUCTEC®? Please download further information here.
Any questions?
Want to know more about our products or services? Our team will be happy to advise you.
Contact us