Technical information
Downloads
Are you looking for an operating instruction manual for your blind rivet nut battery setting tool? Please find your free download here.
You are not sure, how to maintain your RIVNUT® battery setting tool? Quick and easy – we are happy to provide you a short video guideline.
Software
RIVNUT® NEO B109 can be connected to a computer for management via the NEOSOFT application. It allows you to control the setting process directly on the tool. With 100% quality control, you'll be able to validate the conformity of each installation.
Videos
Through these videos you'll easily understand how to navigate the NEOSOFT Böllhoff application, specially created to give you optimum control of your RIVNUT® setting.
FAQ
Please check these scenarios:
1) The tool is not switched on
Pull on the trigger or push on the keyboard button to switch on the tool.
2) The tool is not connected to a battery / The battery level is too low / The battery in use is not compatible with the tool
Check that the tool is connected to a battery / Check that the battery is fully charged / Check that the battery type is compatible with the tool.
These problems can cause:
1) Traction bush unscrewed, worn and/or damaged
Check the traction bush, make sure that it's manually screwed in mechanical stop, check for any internal wear on the traction bush.
2) Incorrect anvil setting
Check that the anvil has been adjusted with the nose retracted and the mandrel flush with the RIVNUT®.
See QUICK START - Figure 2.
3) Drive shaft damaged / Other failure
Please Contact an authorized Böllhoff repair center.
Please check these three scenarios:
1) The mandrel thread is worn or damaged
Please change the mandrel. It is important to replace the mandrel frequently.
2) Anvil poorly adjusted
Please check and adjust the position of the anvil
3) The blind rivet nut isn't held in the setting axis during screwing
Please hold the blind rivet nut in the setting axis during screwing. To assist if required, engage the first thread of the blind rivet nut on the mandrel by hand.
Please check these scenarios:
1) Lack of oil in the tool
Please refill the oil by using the filling bottle supplied
2) The setting force is insufficient
Please check if the setting force is correct. We recommend to check it frequently. You can find the right setting force in our RIVNUT® catalogue on page 8.
3) Application thickness incompatible with the choosen RIVNUT® blind rivet nut
Please check that the thickness of your application is compatible with the choosen blind rivet nut.
These could be the reasons:
1) Lack of oil in the tool
Please refill the oil by using the filling bottle supplied
2) The blind rivet nut isn’t compatible with the tool’s maximum stroke
Please check that your RIVNUT® NEO B107 / B109 tool is compatible with the choosen blind rivet nut
Please check these points:
1) Trigger released before the end of the setting
Keep the trigger depressed until the tool is completely removed from the application.
2) Lack of oil
Please refill the oil by using the filling bottle supplied.
3) Setting force too high
Please check if the setting force is correct. We recommend to check it frequently. You can find the right setting force in our RIVNUT® catalogue on page 8.
4) Tool isn't held in place in the setting axis during unscrewing
Please hold the tool in the setting axis during unscrewing.
5) The RIVNUT® blind rivet nut is not adapted to the application
Please check that the blind rivet nut is suitable for the application you are using.
These problems can cause:
1) Mandrel thread damaged or worn
Please change the mandrel. It is important to replace the mandrel frequently
2) The blind rivet nut isn't in contact with the anvil
Please adjust the position of the anvil.
3) Setting force too high
Please check if the setting force is correct. We recommend to check it frequently. You can find the right setting force in our RIVNUT® catalogue on page 8.
4) Perpendicularity to the application not respected.
Throughout the installation of the blind rivet nut, make sure that the tool and the application are perpendicular to each other.
QUICK START - Figure 5.
5) The RIVNUT® blind rivet nut is not adapted to the application
Please check that the blind rivet nut is suitable for the application you are using.
Please check these points:
1) Setting force too low
Please check if the setting force is correct. We recommend to check it frequently. You can find the right setting force in our RIVNUT® catalogue on page 8.
2) The blind rivet nut isn't in contact with the anvil
Please adjust the position of the anvil.
3) The RIVNUT® blind rivet nut is not adapted to the application
Please check that the blind rivet nut is suitable for the application you are using.
4) Lack of oil
Please refill the oil by using the filling bottled supplied.
These problems can cause:
1) The setting force is too high
Please check if the setting force is correct. We recommend to check it frequently. You can find the right setting force in our RIVNUT® catalogue on page 8.
2) Blind rivet nut tapping or mandrel thread damaged
Please change the mandrel. We recommend to replace the mandrel frequently.
Personal support
Our team is happy to support you.
Contact us