The ECOBIN series of small load carriers can be positioned flexibly on the shelf thanks to easy access options from multiple sides. The rounded inner edges of the bins also facilitate picking of the items. The special waffle base allows bins to be stacked safely and securely as a composite. And the dimensions of the containers are designed to make optimal use of Euro-pallets and minimise the space required for truck transport.
The ECOBIN container in detail
- Can be placed freely on the shelf
- Vertically movable flaps with variable displacement and locking
- Easy removal of goods thanks to individually adjustable access (front and long sides)
- Process optimisation thanks to different dimensions for different shelf, pallet and goods sizes
- Waffle base for safe composite stacking
- Ergonomically shaped handles on all sides
- Clean and safe packaging thanks to dust protection lids
- German Design Award 2020 and German Packaging Award 2018