eShop Search
Country and language
Choose country:
Choose language:
Apply

14/04/2021 | Products and Services

Blind rivet nuts and studs with integrated sealing solution – RIVKLE® Seal Ring

Blind rivet nuts and studs with integrated and captive sealing solution

RIVKLE® Seal Ring

Tight range RIVKLE® Seal Ring

Our new range of tight RIVKLE® Seal Ring nuts and studs protects your assemblies from external aggressions, ensures tightness to all fluids. Furthermore it retains the performance of RIVKLE® fasteners over time (metal-to-metal contact).

The innovation

The RIVKLE® Seal Ring technology is an assembly solution which features a captive sealing ring for simple and reliable setting, even during automatic blow‑feed setting. The resulting assembly is robust, sealed against the ingress of all liquids, thereby meeting the requirements of standard ISO 20653 and automotive quality requirements.

The RIVKLE® Seal Ring technology is an assembly solution which features a captive sealing ring for simple and reliable setting, even during automatic blow‑feed setting. The resulting assembly is robust, sealed against the ingress of all liquids, thereby meeting the requirements of standard ISO 20653 and automotive quality requirements.

  • Performance

    • Resistance to ageing and fluids • Seal protected from external contacts • No risk of tension loss in the assembly

  • Reliable assemblies

    • The mechanical performance of the assemblies is preserved • The seal remains captive, even during blow feed automatic setting • Designed for repeatable and reliable automated setting

  • Simplification

    • Sealing solution directly integrated on the blind rivet nuts and studs • Captive seal • Easy and quick setting both in manual and automatic modes

  • Automotive quality

    • Quality Guarantee: proven sealing (ATEQ), IPX7 range in accordance with ISO 20653 • Surface treatment: tested 720h of resistance to red rust • 100% sorting to ensure required ppm levels

3-in-1 technology

Sealing function

The seal remains securely attached to the RIVKLE® body under all circumstances, including during automatic setting with blow feed and after thermal stressing from ‑35°C to +220°C depending on the seal material.

Thread function

Adds a strong and reusable internal or external thread (stud) to thin‑walled workpieces.

Rivet function

Two or more sheets of dissimilar materials can be joined.

RIVKLE® Seal Ring Blind rivet nuts and studs with integrated sealing solution

Gallery

  • RIVKLE® Seal Ring

    Blind rivet nuts and studs with integrated sealing solution

  • RIVKLE® Seal Ring – Hexagonal blind rivet nut with sealing function

  • RIVKLE® Seal Ring – Cross-section view of a blind rivet nut

  • RIVKLE® Seal Ring – Blind rivet stud with sealing function

More information

Would you like to discover more of the World of Joining? Here you will find information about successful applications and related topics.