Search
Country and language
Choose country:
Choose language:
Apply

Riveting

RIVNUT®

Processing systems for blind rivet nuts and studs

RIVKLE® B2007 – Cordless setting tool for processing RIVKLE® blind rivet nuts and studs (M 3 to M 10)

Manual and automated processing tools

Create threads in thin-walled components

RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs are versatile solutions for fastening a load-bearing nut or bolt thread to thin-walled components where cut threads are not an option due to insufficient wall thickness. To ensure optimal processing, we offer a wide range of tools – from manual to automated.

Method and principle

RIVNUT® processing technology

Setting process using the example of the spindle stroke method

Here the RIVNUT® blind rivet nut or RIVSTUD® blind rivet stud is spun on, compressed and then spun off.

Your advantage: a faster and easier process.

RIVNUT® blind rivet nuts The riveting process

Stroke-controlled riveting

The product tables in our RIVNUT® catalogues are guidelines for adjusting the setting stroke S that should be used with a particular RIVNUT® blind rivet nut or RIVSTUD® stud for optimal riveting.

Your advantage: A faster and easier process.

 

Pressure-controlled riveting

With the stroke-controlled method, the riveting tool generates maximum riveting pressure over the entire operating range. In some cases this results in blind rivet nuts and studs being fastened too tightly or too loosely, due to different component thicknesses.

This phenomenon is prevented with the pressure-controlled method, since the riveting pressure is generated and controlled independently of workpiece thickness.

Your advantages: optimized riveting in workpieces of different thicknesses and repeated setting of a RIVNUT® element is possible. With pressure-controlled riveting, service life of the mandrels increases.

Operating instructions

Technical Forum

Are you looking for the operating instruction manual of a specific tool or do you want to know how to maintain your machine? All dedicated information are just one click away.

To our RIVNUT® operating instructions

Find the right solution for your application

Manual hand-operated installation tools for RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs

  • RIVNUT® OPTEX

    Creation of hexagonal sockets from round drill holes and setting of RIVNUT® blind rivet nuts.

    Use

    • Individual mounting

    Technical data

    • Max. setting stroke: 7 mm
    • Stampable component thickness: 0.5 to max. 2.5 mm steel and aluminium sheets
    • Weight: 2.1 kg
  • RIVNUT® M2007

    Mode of operation

    Spin on and spin off through ratchet function

    Use

    • For low quantities and for repairs

    Technical data

    • Capacity: up to 2 units/minute
    • Weight: 1.2 kg
  • RIVNUT® BRK 01

    Mode of operation

    Rivet spin-on and spin-off via knurled nut. Compression by lever action of the hand-operated tool.

    Use

    • Individual mounting

    Technical data

    • Capacity: up to 4 units/minute
    • Weight: 0.6 kg
  • RIVNUT® BRK 10

    Mode of operation

    Rivet spin-on and spin-off with drill spindle. Riveting by optimal lever action. Practical fast stroke adjustment.

    Use

    • Small-scale production

    Technical data

    • Capacity: up to 5 units/minute
    • Weight: 1.9 kg
  • RIVNUT® ES 51

    Mode of operation

    Rivet spin-on and spin-off with crank. Compression by gentle lever action supported by the integrated hydraulic pump.

    Use

    • Individual mounting

    Technical data

    • Capacity: up to 4 units/minute
    • Weight: 2.7 kg

Mechanical installation tools for RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs

  • RIVNUT® NEO P107

    New generation hydraulic/pneumatic tool for RIVNUT® blind rivets and studs

    Mode of operation

    • Force setting: unique RIVNUT® diameter adjustment/control
    • Screwing of the RIVNUT® onto the mandrel by a “push/pull” system
    • Trigger activation: setting and automatic unscrewing

    Use

    • Large-scale production
    • Centered air connection for right and left-handed users

    Technical Data

    • Maximum stroke: 7.0 mm
    • Maximum setting force: 18 kN (from M3 to M8 steel)
    • Operating air pressure: 5.5 bar min to 6.5 max
    • Weight without tooling: 2.0 kg
    • Noise level: < 70 dB (A)
    • Production speed: 36 RIVNUT® /min
    • Maintenance frequency: 250,000 cycles
    • Screwing method: push/pull
    • Adjustment sequence: setting and automatic unscrewing
    • Manual unscrewing button
  • RIVNUT® NEO B107

    The new RIVNUT® battery-powered setting tool has been designed to be innovative, fast and well balanced.

    Specific Böllhoff properties

    • Optimized ergonomics thanks to two perfectly distributed motors for optimum balance
    • Quick tool to allow 32 RIVNUT® setting per minute*
    • New automatic screw adjustment ensures that the RIVNUT® is perpendicular to the setting tool mandrel
    • Quick battery change (standard Makita®)

    Technical data

    • Setting method by force setting
    • Maximum setting capacity of 18 kN (M3-M8 steel)
    • Weight with battery (without tooling) of 2.27 kg
    • Maximum stroke of 7.5 mm
    • Production rate, 32 RIVNUT®/min*
    • New Screwing mode with automatic screwing adjustment
    • Automatic unscrewing
    • Manual unscrewing button
    • Makita® battery lithium-Ion 1.5 Ah, 18v
    • Locking setting force from tool
    • Working light

    *According to Böllhoff procedure

    More about the tool
  • RIVNUT® NEO B109

    New premium battery-powered setting tool, innovative fast with integrated process control.

    Use

    • Control of the installation process directly integrated into the battery tool
    • Validation of the setting conformity
    • 100% installation quality control

    Specific Böllhoff properties

    • Validation of the conformity of the installation
    • Storage of the parameters of each setting
    • Integrated counter
    • Detailed error report for easy correction and optimized prevention
    • Intuitive RIVNUT® Neosoft software
    • Program change directly on the tool
    • Rear LED information

    Technical data

    • Setting method by force setting
    • Maximum setting capacity of 18 kN (M3-M8 steel)
    • Weight with battery (without tooling) of 2.27 kg
    • Maximum stroke of 7.5 mm
    • Production rate, 32 RIVNUT®/min*
    • New Screwing mode with automatic screwing adjustment
    • Automatic unscrewing
    • Manual unscrewing button
    • Makita® battery lithium-Ion 1.5 Ah, 18v
    • Locking setting force from tool
    • Working light

    *According to Böllhoff procedure

  • RIVNUT® B2007

    Its cordless design makes the RIVNUT® B2007 extremely flexible. Li-ion technology ensures adequate operating time.

    Use

    • Designed for use in challenging industrial environments.

    Technical data

    • Capacity: up to 24 units/minute
    • Max. setting stroke: 7 mm
    • M 3 – M 10 made of steel
    • Max setting pressure: 3,000 N to 22,000 N
    • Weight: 2.49 kg
  • RIVNUT® P2007

    Multi-dimensional hydraulic/pneumatic tool for processing RIVNUT® blind rivets and studs

    Mode of operation

    Spin-on blind rivet nuts and studs via touch automation.
    Rivet process with just one actuation switch. Installation pressure monitor. Pressure adjustment through colour coding.

    Use

    • Medium-scale to large-scale production

    Technical data

    • Capacity up to 15 units/minute
    • Max. setting stroke: 7 mm
    • M 4 - M 10 steel; M 5 - M 12 aluminium; M 4 - M 8 stainless steel
    • Max. setting pressure: 21,000 N
    • Weight: 2.2 kg
  • RIVNUT® P3007

    Multi-dimensional hydraulic/pneumatic tool for processing RIVNUT®  blind rivet nuts and RIVSTUD® blind rivet studs

    Mode of operation

    Spin-on blind rivet nuts and studs via touch automation – rivet process with just one actuation switch.
    Installation force monitor. Pressure adjustment through colour coding.

    Use

    • Medium-scale to large-scale production

    Technical data

    • Capacity up to 15 units/minute
    • Max. setting stroke: 8 mm
    • M 8 - M 14 steel; M 8 - M 16 aluminium; M 8 - M 12 stainless steel
    • Max. setting pressure: 40,000 N
    • Weight: 3.4 kg
  • RIVNUT® P2005

    Multi-dimensional hydraulic/pneumatic tool for processing RIVNUT® blind rivet nuts and studs. Spin-on blind rivet nuts and studs via touch automation.

    Mode of operation

    Rivet process with just one actuation switch. Stroke adjustments via adjustment ring.

    Use

    • Large-scale production

    Technical data

    • Capacity: up to 15 units/minute
    • Max. setting stroke: 7 mm
    • M 3 - M 12 steel and aluminium; M 3 - M 10 stainless steel
    • Max. setting pressure: 21,000 N at 5.5 – 7.0 bar
    • Weight: 2.6 kg
  • RIVNUT® P2007 PN

    Multi-dimensional hydraulic/pneumatic tool for RIVNUT® PN blind rivet nuts and studs

    Mode of operation

    • Spin-on blind rivet nuts and studs via touch automation – rivet with just one actuation switch.
    • Installation force monitor.
    • Force-monitored installation, colour-coded force setting.

    Use

    • Medium-scale to large-scale production

    Technical data

    • Capacity up to 15 units/minute
    • Max. setting stroke: 14 mm
    • M 4 - M 10 steel
    • Max. setting pressure: 14,500 N
    • Weight: 2.4 kg
  • RIVNUT® P3007 PN

    Multi-dimensional hydraulic/pneumatic tool for RIVNUT® PN blind rivet nuts and studs

    Mode of operation

    • Spin-on blind rivet nuts and studs via touch automation – rivet with just one actuation switch.
    • Installation force monitor.
    • Force-monitored installation, colour-coded force setting.

    Use

    • Medium-scale to large-scale production

    Technical data

    • Capacity up to 15 units/minute
    • Max. setting stroke: 14 mm
    • M 8 and M 10 steel and stainless steel
    • Max. setting pressure: 25,000 N
    • Weight: 3.1 kg

Automated setting tools for RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs

  • RIVNUT® EPK

    Mode of operation

    Pressure-regulated, path-monitored tool for complete quality control of the riveting process, with fault warning signal. RIVNUT® spin-on through touch automation on the spindle, automatic spin-off after riveting.

    Variants

    • RIVNUT® EPK in versions EPK C (M 4 to M 10) or EPK HP  (M 8 to M 14)
    • EPK C either with gun-style or bar-style setting head
    • EPK HP with bar-style setting head  version of the EPK C with increased riveting force.

    Use

    • Large-scale production
    • High quality standards
    • Safety components
    • Documentation requirement
  • RIVNUT® HSA 2.0

    Mode of operation

    This setting head is suitable for automated installation of blind rivet nuts and studs. RIVNUT® blind rivets are fed by means of vibrating spiral conveyors or other distribution systems. Process control is integrated. RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs with hexagon shank can be easily and directly fed in correctly in all spatial positions, even upside down.

    Technical data

    • Loading time: approx. 2.8 seconds
    • Rivet process: approx. 2 seconds
    • Max. setting stroke: 28 mm
    • Max. setting pressure: 5,000 to 32,000 N
    • Weight: 23 kg

Accessories

  • RIVNUT® FC340

    Suitable for installation tools: RIVNUT® B2007, P1007, P2007, P3007, P2007 PN, P3007 PN, NEO P107, NEO B107, NEO B109

    Properties

    • Measuring range: 0 to 40 kN
    • Measuring accuracy: ± 3 %
    • Application area: M 3 to M 16

    Advantages

    • Easy operation: one rivet cycle → riveting force display
    • No set-up required
    • Compatible with all force-controlled RIVNUT® installation tools

Videos

The RIVNUT® technology

We are happy to help

Do you have any questions or a current project?

Let us know – we will get in touch with you

Contact us