eShop Search
Country and language
Choose country:
Choose language:
Apply

28/10/2021 | Products and Services

RIVSET® HDZ self-pierce riveting for the joining of high-strength steels

The allrounder for your production.

RIVSET® HDZ self-pierce rivet in section

Flexibility achieved through the conical hole geometry

It allows the joining of high-strength steels up to ultrahigh-strength steels (> 1,500 MPa) with dissimilar materials such as aluminium. In combination with the hole bottom with optimised flux of force, the HDZ rivet is so highly stable that already in hardness grade H4 the joining of press-hardened steels is possible.

Advantages

  • Wide application range with only one rivet geometry
  • Creation of hybrid joints
  • Realisation of two‑ and multiple‑layer joints

More information

Would you like to discover more of the World of Joining? Here you will find information about successful applications and related topics.